IESNA:LM-63-2002
[TEST]P952152
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24896
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2921.1 3657.4 4323.1 4838.5 5258.7 5496.5 5608.3 5648.1 5849.9 6281.7
6994.9 7895.8 8782.5 9490.6 10110 10675.5 11032.7 11124 10904.2 10347.8
9224.6 7282.8 6011.8 5035.1 3987.7 2805.4 1844.1 1292.8 1008.8 871.3
790.3 664.4 562.9 195.3 95.1 15.4 0
2921.1 3683.1 4355.3 4879.6 5265.1 5526 5659.7 5696.9 5864 6253.4
6912.7 7795.5 8665.6 9398.1 10023.9 10589.4 11013.5 11166.4 11026.3 10554.7
9616.5 7822.5 6254.7 5252.3 4217.8 3058.6 2011.2 1357.1 1040.9 902.2
798.1 674.7 568 241.6 101.5 19.3 0
2921.1 3651 4310.3 4839.8 5252.3 5551.7 5717.5 5788.2 5919.3 6268.8
6830.4 7614.3 8449.7 9186 9781 10256.5 10702.5 10919.7 10864.4 10487.9
9733.5 8501.1 6776.4 5573.6 4546.7 3423.6 2286.2 1519 1123.2 933
823.8 717.1 614.3 469.1 239 28.3 0
2921.1 3651 4291 4819.2 5260 5598 5824.2 5942.4 6065.8 6335.6
6753.3 7361.2 8083.4 8776.1 9333.8 9791.3 10175.6 10486.6 10570.1 10446.7
9993.1 9151.3 7969 6569.5 5252.3 4081.5 2854.2 1827.4 1246.6 948.4
818.6 710.7 606.6 483.2 339.3 132.4 0
2921.1 3543.1 4163.8 4706.1 5171.3 5582.6 5910.3 6127.4 6266.2 6479.6
6826.5 7272.5 7849.5 8436.8 8965 9419.9 9790 10119 10352.9 10415.9
10291.2 9908.3 9165.5 8042.3 6730.2 5389.8 4016 2647.3 1662.9 1115.5
850.7 755.6 656.7 501.2 338 105.4 0
2921.1 3486.5 4046.8 4575 5063.4 5515.7 5927 6252.1 6473.1 6680
6939.6 7312.3 7744.1 8256.9 8773.5 9287.6 9724.5 10066.3 10324.6 10538
10703.8 10648.5 10415.9 9887.7 8975.3 7793 6272.7 4810.2 3234.6 1997.1
1295.4 885.4 641.3 388.1 195.3 51.4 0
2921.1 3378.6 3865.6 4363 4846.2 5320.4 5777.9 6185.3 6523.3 6794.4
7069.4 7370.2 7700.4 8111.7 8583.3 9117.9 9667.9 10198.7 10669.1 11082.9
11459.4 11873.2 12059.6 12175.2 12149.5 11625.2 10624.1 9029.2 6919.1 4686.8
2705.2 1404.6 717.1 413.8 201.8 69.4 0
2921.1 3296.3 3687 4113.7 4555.7 4973.4 5421.9 5857.6 6276.5 6646.6
7016.7 7359.9 7670.9 8006.3 8358.4 8736.2 9174.5 9670.5 10212.8 10788.6
11417 12319.1 13047.8 13492.5 13998.8 14365.1 14412.6 13920.4 12640.4 10568.8
7700.4 4969.6 2533 1033.2 368.8 72 0
2921.1 3148.5 3423.6 3742.3 4091.8 4461.9 4838.5 5211.2 5580 5959.1
6356.2 6723.7 7123.4 7541.1 7975.4 8411.1 8894.3 9436.6 10036.8 10716.6
11510.8 12715 13910.1 14728.7 15773.5 17003.4 18319.4 19197.1 19009.5 17242.4
13604.3 8819.8 3741 1142.5 359.8 74.5 0
2921.1 3122.8 3396.6 3689.6 4019.9 4369.4 4726.7 5082.6 5434.8 5792
6144.2 6509.1 6894.7 7312.3 7744.1 8192.6 8691.3 9242.6 9859.4 10562.4
11355.3 12630.1 13834.3 14721 15837.8 17178.2 18614.9 19529.9 19356.5 17477.6
13523.3 8269.7 3169.1 875.2 282.7 64.3 0
2921.1 3025.2 3166.5 3356.7 3586.8 3837.4 4090.5 4356.6 4631.6 4909.2
5189.3 5478.5 5770.2 6078.6 6410.2 6761 7146.5 7583.5 8110.4 8711.8
9444.3 10608.7 11491.5 12362.8 13425.6 14704.3 15904.6 16425.1 15881.5 13808.6
10193.6 5673.8 1636 343.1 114.4 25.7 0
2921.1 2953.2 3032.9 3147.3 3305.3 3476.2 3662.6 3854.1 4048.1 4255
4456.8 4650.8 4851.3 5050.5 5261.3 5483.6 5717.5 6001.5 6330.5 6757.2
7374 8139.9 8661.7 9245.1 9943 10703.8 11222.9 11041.7 10134.4 8432.9
6090.2 3116.4 1016.5 303.3 104.1 24.4 0
2921.1 2888.9 2900.5 2953.2 3039.3 3128 3244.9 3360.6 3475 3594.5
3698.6 3792.4 3870.8 3942.7 3992.9 4025 4057.1 4079 4114.9 4198.5
4399 4517.2 4539 4582.7 4650.8 4712.5 4544.2 4010.9 3250.1 2408.3
1637.2 927.9 465.2 196.6 95.1 33.4 0
2921.1 2754 2655.1 2603.6 2598.5 2619.1 2653.8 2692.3 2719.3 2736
2734.7 2702.6 2652.5 2581.8 2488 2373.6 2236.1 2093.5 1962.4 1840.3
1714.3 1602.5 1508.7 1431.6 1364.8 1296.7 1211.9 1097.5 939.4 727.4
529.5 389.4 269.9 173.5 99 28.3 0
2921.1 2629.4 2448.2 2368.5 2349.2 2365.9 2401.9 2440.4 2459.7 2454.6
2427.6 2380 2310.6 2224.5 2124.3 2021.5 1914.8 1808.2 1702.8 1587.1
1470.2 1364.8 1287.7 1241.4 1223.4 1226 1223.4 1187.4 1098.8 951
723.5 498.6 349.6 230 114.4 25.7 0
2921.1 2531.7 2313.2 2227.1 2231 2279.8 2333.8 2368.5 2371 2347.9
2302.9 2238.7 2162.9 2075.5 1982.9 1891.7 1795.3 1693.8 1589.7 1493.3
1420.1 1357.1 1314.7 1287.7 1264.6 1237.6 1195.2 1151.5 1097.5 1011.4
880.3 691.4 453.6 250.6 119.5 25.7 0
2921.1 2437.9 2213 2155.1 2191.1 2258 2310.6 2336.3 2326.1 2286.2
2224.5 2151.3 2066.5 1982.9 1894.3 1808.2 1749 1678.4 1589.7 1519
1471.5 1408.5 1309.5 1231.1 1179.7 1129.6 1078.2 1026.8 980.5 938.1
888 807.1 660.6 506.3 296.9 72 0
2921.1 2385.2 2160.3 2128.2 2189.8 2254.1 2306.8 2322.2 2297.8 2234.8
2159 2072.9 1980.4 1898.1 1827.4 1787.6 1740.1 1691.2 1643.7 1538.3
1444.5 1369.9 1295.4 1226 1154 1091.1 1029.4 972.8 913.7 845.6
778.8 718.4 629.7 543.6 380.4 147.8 0
2921.1 2340.2 2126.9 2123 2191.1 2252.8 2299.1 2304.2 2266.9 2198.8
2112.7 2017.6 1932.8 1854.4 1801.7 1756.8 1698.9 1620.5 1551.1 1467.6
1403.3 1331.4 1260.7 1196.4 1142.5 1087.2 1028.1 967.7 897 818.6
732.5 656.7 559 422.8 280.2 116.9 0
2921.1 2314.5 2110.2 2121.7 2196.3 2256.7 2297.8 2290.1 2242.5 2161.6
2061.3 1967.5 1887.8 1827.4 1799.2 1731.1 1625.7 1503.6 1454.8 1413.6
1340.4 1283.8 1235 1163 1109.1 1066.6 1011.4 945.8 867.5 781.4
687.5 646.4 556.5 363.7 264.7 161.9 0
2921.1 2309.4 2099.9 2123 2197.6 2259.2 2296.5 2286.2 2228.4 2137.2
2035.6 1943.1 1864.7 1827.4 1783.7 1697.6 1543.4 1441.9 1416.2 1366.1
1301.8 1232.4 1166.9 1116.8 1085.9 1058.9 1008.8 947.1 872.6 786.5
695.2 718.4 573.2 383 291.7 107.9 0
2921.1 2309.4 2098.6 2126.9 2198.8 2260.5 2295.2 2290.1 2233.5 2138.4
2035.6 1941.8 1863.4 1828.7 1779.9 1692.5 1531.9 1443.2 1422.6 1364.8
1298 1222.1 1168.2 1101.3 1092.4 1058.9 1007.5 947.1 877.7 785.2
697.8 708.1 492.2 395.8 287.9 104.1 0
